DROP AND SHOCK RESISTANT
Designed with small devices like mobile phones and tablets in mind, the micro super low profile (SLP) connector series has a high reliability mating connection, making it more resistant to drops and shock. This drop- and shock-resistant mating connection is accomplished through the micro SLP connector’s contact design, which provides the assembly operator a tactile click to help prevent mis-mating. Applications for the micro SLP connector series are not limited to mobile devices; most applications requiring space savings over larger, discrete wire connections may benefit from this very small wire-to-board connector.
Product Features
Specifications for Micro SLP Connectors
- Super low profile
- Drop- and shock-resistant mating connection
- Contact design helps prevent mis-mating
- Convenient handling with header receptacle supplied on emboss tape
- Time saving cable assembly comes pre-terminated and pre-stripped
- Custom cable lengths available upon request
1.4mm
1.0A
32AWG
TE supplies products for today’s mobile equipment applications, including smartphones, tablets, mobile media players, digital cameras, GPS, payment terminals, sports equipment, and other portable electronics.
Select Applications
Micro SLP Connector
• Mobile Phones
• Tablets
• Wearable Devices
• Any device requiring space savings