Comprehensive product portfolio addresses high-current power, slow signal connection
Our comprehensive card edge power connector portfolio can offer safer, customizable, Common Redundant Power Supply (CRPS) compliant, high-current and high-density power connection to address varied power supply unit (PSU) and riser cards request from different end applications.
We are shaping our card edge power connector portfolio into a comprehensive one with the introduction of single-beam, high-density (HD) heightened, HD plus (HD+) 5- and 8- beam card edge power connectors, supporting current ranging from 5.2A/pitch (5.2A/2.54mm pitch) to 46A/pitch (~15A/2.54mm).
Key Features & Benefits
Comprehensive product portfolio
- Abundant product options with standard, medium, high and premium current rating, ranging from 5.2A/pitch (5.2A/2.54mm) to 46A/pitch (~15A/2.54mm), supporting up to 3400W
- Addressing general and high-end markets demands
Offer system design flexibility
- CRPS interface compatible products: single-beam and HD+ 8-beam card edge power connectors
- Expansive PCB orientation configurations: right angle, vertical, straddle and heightened
- Custom solutions available to address customer needs
Enable optimized performance
- Enhanced safety: UL and TUV certified
- Higher current, higher density and better heat performance through TE’s innovative contact design -- pass-through dual-layer contact design can allow thicker material
Applications
Power supply units and power transmission between boards, e.g. raiser cards for:
- Data center (switches, servers, storage, routers)
- Remote radio units
- Base stations
NEW
Single-beam Card Edge Power Connector
- CRPS compliant interface
- Power: support up to 2000W PSU
- Footprint compatible with popular product in general market
- ~25% more thicker raw material
- Average contact bulk resistance low to 0.7 milliohm
- UL & TUV certified
NEW
High-density (HD) Heightened Card Edge Power Connector
- Power: support up to 1600W PSU
- Footprint compatible with popular product in general market
- ~50% more contacts point
- Average contact resistance low to 0.80 milliohm
- UL certified
NEW
High-density Plus (HD+) 5-beam Card Edge Power Connector
- Dual-layer power contact supports 2400W/2600W PSU
- Innovative pass-through contact design allows thicker material for contact to support higher current
- Multiple contact points as many as five to achieve lower Low- Level Contact Resistance (LLCR) and high reliability
- Average contact resistance low to 0.35 milliohm
- UL & TUV certified
NEW
High-density Plus (HD+) 8-beam Card Edge Power Connector
- CRPS compliant interface
- Dual-layer power contact supports 3000W/3400W PSU
- Innovative pass-through contact design allows thicker material for contact to support higher current
- Multiple contact points as many as eight to achieve lower LLCR and high reliability
- Average contact resistance low to 0.25 Milliohm
- UL & TUV certified
High-density Plus (HD+) Card Edge Power Connectors
TE’s high density (HD)+ card edge connector is capable of supporting power supplies up to 3000W. These connectors are designed to enable systems with increasing power requirements in next-generation data centers. HD+ card edge connectors extend the life of power supply units and are designed for next-generation server platforms following the general trend of server architecture.
High-density (HD) Card Edge Power Connectors
The high density (HD) card edge connector provides high current at 24A per contact with low resistance and supports 1500-2000W power supply for data center equipment.
MULTI-BEAM CE Power Connectors
Next-generation MULTI-BEAM Card Edge connectors deliver the best overall power and signal density to address the data communications market requirements in performance, profile, and cost. This is achieved with a 1.00mm signal contact pitch that provides up to 60% space savings and a 7.26mm power contact pitch that provides up to 30% space savings over current products. The exclusive TE design is scalable and modular to support greater flexibility in configuration and printed circuit board (PCB) design, as well as providing higher power per contact up to 43A.