Electrical Dry-Mate Connectors

Product Group

High density solutions that meet extreme subsea pressures

TE's SEACON electrical dry-mate connectors are mated in air with the mating interfaces being kept dry and sealed from the external environment. Once properly mated, the connector can be submerged to it's rated depth. Many types of dry-mate underwater connectors are available in commercial styles.

The SEACON MINI-CON range of small diameter, high density, and high pressure connectors has been in production and field proven for several decades. Dry-mateable, this connector series is manufactured from 316 stainless steel as standard, although special to order materials are available, including titanium. The inserts are manufactured from Glass Reinforced Epoxy (GRE) with copper alloy, gold plated contacts, although glass sealed inserts are also available for high open face pressure applications. Standard connectors are designed for use on 1 atmosphere pressure vessels. Contact us for other applications.

Features

STANDARD

  •  Type 316 stainless steel
  •  13 shell sizes
  •  Up to 203 contacts
  •  Up to 16,000 psig (approx. 36,900ft/11,250m) with standard materials
  •  600 volt standard ratings. Please contact us for higher voltage applications
  • Up to 23 amps
  • Uses: Drilling systems, umbilical links, submarines, Remotely Operated Vehicles

 

OPTIONS

  • Different material options are available – please contact us
  • Glass to metal sealed inserts
  • Pressure Balanced Oil Filled (PBOF)
  • Fiber optic versions
  • Cable to connector terminations including wye and multiple cable breakouts
SEACON MINI-CON Connector Series
SEACON MINI-CON Connector Series

Features

SPACE AND WEIGHT SAVINGS

  •  Miniature connector series incorporating the design features of the highly successful MINI-CON range
  • Small configurations ranging in size from 1/2” to just over 2” in diameter
  • Minimal wall thickness
  • Non-corrosive materials designed to be as thin as possible

KEY FEATURES

  • 13 shell sizes
  • Up to 37 contacts
  • Up to 13,500 psi
  • 300 VDC
  • Up to 4 amps
  • Optics available

 

Micro MINI-CON Electrical Dry-Mate Connectors
Micro MINI-CON Electrical Dry-Mate Connectors

The SEACON Metal Shell Series (MSS) product line of fully ruggedized connectors has been in production since the 1960s and is designed to handle full ocean depth pressure. This connector series is dry-mateable and manufactured from 316 stainless steel or custom specials materials, including titanium. The inserts are manufactured from Glass Reinforced Epoxy (GRE) with copper alloy and gold plated contacts. For high open face pressure application glass sealed inserts are available. This connector range is very adaptable to custom strength terminations to cables with steel or synthetic strength members. Standard connectors are designed for use on 1 atmosphere pressure vessels.

Features

Standard

  • Type 316 stainless steel
  • 8 shell sizes
  • Up to 156 contacts
  • Up to 20,000 psig (approx. 46,133ft/14,064m) with standard materials
  • 600 volt standard ratings. Please contact us for higher voltage applications
  • Up to 300 amps
  • Typical uses: Drilling systems, umbilical links, submarines, Remotely Operated Vehicles (ROV's), tow cables

    Options
  • Different material options are available – please contact us
  • Glass to metal sealed inserts
  • Pressure Balanced Oil Filled (PBOF)
  • Test port versions available to meet American Petroleum Institute (API) requirements
  • Fiber optic versions
  • Cable to connector terminations including wye and multiple cable breakouts and strength terminations
SEACON Metal Shell Series (MSS) Connector
SEACON Metal Shell Series (MSS) Connector

The 55 series of dry-mate connectors are available in 5 shell sizes and are manufactured from 316L stainless steel as standard, although other materials such as titanium, aluminum bronze and alloy 625 are also available as options. The PEEK 55 series connector was developed as an addition to the established 55 series. It was designed with the purpose of meeting the ever increasing demands of material selection. The material selection was chosen to eliminate any corrosion or delamination and weight reduction issues whilst maintaining connector performance. This connector has excellent wear and abrasion resistance and is rated to 10,000 psig (mated or unmated).

Features

  • Dry-mate connector

 

  • 5 shell sizes

  • 2 to 24 contacts

  • Oil filled and ethernet options available

  • Non metallic PEEK available

 

 

  • High power and high voltage versions available

  • 10,000 psig mated/unmated (approx. 22,500ft/7,000m)

  • 600 VDC

  • 5 to 18 amps (dependent on conductor and cable size and make-up)

  • Typical uses: Underwater cameras, lights & Remotely Operated Vehicles (ROV's)
SEACON 55 Series Connector
SEACON 55 Series Connector

Our standard Glass Reinforced Epoxy (GRE) line of connectors consists of gold plated contacts molded in glass reinforced epoxy. These keyed connectors are available in a wide variety of sizes with contact patterns up to 36 contacts and pressure ratings up to 20,000 psig (approx. 45,000ft/ 13,700m) mated. Many of these connectors are available in stainless steel for increased ruggedness.

Features

  • Dry-mate connector

  • 4 connector sizes

  • 1 to 36 contacts 

  • Optic & oil filled available

  • Up to 20,000 psig (approx. 45,000ft/ 13,700m) mated

     

 

  • Open face rated option available

  • Overmold option available

  • Up to 2,800 VDC

  • Up to 200 amps

  • Glass reinforced epoxy, stainless steel

  • Typical uses: Lights, cameras and Remotely Operated Vehicles (ROV's)
SEACON GRE Connector
SEACON GRE Connector

Our standard Rubber Molded connector series typically consists of an in-line female neoprene connector mated to a Glass Reinforced Epoxy (GRE) bulkhead connector. Various sizes are available ranging from single contact connectors up to 12 contact connectors. Most Rubber Molded connectors are available with pins and sockets reversed to help prevent mismating of connectors, which otherwise look identical. This also allows for socket type contacts in a connector where there is a possibility of a "power-on" situation. Many of the bulkhead type connectors are available in 316 stainless steel. Male in-line connectors round out the series allowing for in-line mated sets not requiring bulkhead penetration. In addition, the WOC (without cable) type connectors allow for field installation in the event that a connector is damaged while at sea and needs replacing, or for long cable lengths that make cable transportation cost prohibitive.The time proven Rubber Molded series is one of our most affordable lines and has been used on all types of underwater instrumentation including: underwater lighting, communications, Remotely Operated Vehicles (ROV)'s, thermistor arrays, hydrophone arrays, and all types of sonar systems. The contacts are gold plated per ASTM-B-488 and the series is rated up to 20,000 psig in a mated condition. These SEACON connectors have a long track record in the subsea industry dating back to the 1960’s.

Features

  • Dry-mate connector

  • 4 connector sizes (A,F,G,K)

  • Up to 12 contacts

  • Up to 20,000 psig (approx. 45,000ft/13,700m) mated

  • Up to 600 VDC (on standard cable)




  • Up to 300 amps

  • Special versions available (right-angle, crimp style, gripper body, without cable field installable version)

  • Neoprene, GRE, stainless steel, polyacetal

  • SO cable as standard

  • Typical uses: Light to medium duty applications, ROV's, diver equipment, water analysis instruments, sewer and waste water industry
SEACON Rubber Molded Connector
SEACON Rubber Molded Connector

The CS-MS connector range was designed for Remotely Operated Vehicle (ROV) applications. It has high density contact patterns and uses aluminum shells as standard in an effort to keep both size and weight to a minimum. The standard connector is also designed to be used with field configurable oil filled hoses for mission flexibility and quick field service. Open face rated as standard, the CS-MS is a connector that was developed specifically to meet the needs of ROV manufacturers and their equipment suppliers.

Features

  • Dry-mate connector

  • 2 shell sizes (J & K)

  • Up to 10 contacts

  • Up to 7,000 psig (approx. 16,000ft/ 4,780m) mated or open face

  • Insulation resistance >1 Gohms @ 500 VDC

  • Dielectric with standing voltage <0.5 mA @ 1,000 VAC 
  • 90 degree CCP adapter available
  • Overmold options available (neoprene/polyurethane)

  • Up to 13 amps

  • Optic, oil filled versions available

  • Aluminum, glass reinforced epoxy

  • Stainless steel, copper alloy also available

  • Typical uses: ROV's, cameras, lights and where size and weight is restricted
SEACON CS-MS Connector
SEACON CS-MS Connector

This ultra miniature design connector incorporates the characteristics of some of our popular connectors in a smaller, rugged and reliable package. The contacts are gold plated and range from 28 AWG to 22 AWG sizes and are rated to 10,000 psig mated. The bulkhead connector consists of a metal shell with a molded Glass Reinforced Epoxy (GRE) insert. The cable connector is molded in neoprene to standard or cable lengths upon request. This design makes for a rugged, economical connector. Our engineers have achieved an extremely high contact density connector whilst keeping the installation as easy as possible by using standard sizes and only requiring the use of standard SAE porting tools for bulkhead preparation.

Features

  • Dry-mate connector

  • 3 shell sizes (G, K, L)

  • Up to 28 contacts

  • 10,000 psig (approx. 22,500ft/7,000m) mated open face by special order

  • Up to 300 VDC


  • Bulkhead SAE standard, face seal optional

  • Open face rated option available

  • Up to 1.5 amps 

  • Ethernet versions available

  • Copper alloy, glass reinforced epoxy, neoprene rubber, polyacetal

  • Typical uses: For very small sensors, underwater video systems, diver communications, Remotely Operated Vehicles (ROV)'s, water quality sensors, current meters
SEACON HUMMER Connector
SEACON HUMMER Connector

Originally developed for a major offshore development project, the GLOBE-CON connector series is a small diameter, dry-mate connector. The Bulkhead Connector Receptacle (BCR) has a GRE (Glass Reinforced Epoxy) insert with a metal shell and utilizes gold plated contacts and fluroelastomer o-rings. The Cable Connector Plug (CCP) is also manufactured from GRE and is molded in neoprene to standard or custom cable lengths upon request, although other component materials are available for high temperature and high pressure applications. This connector design also incorporates a spring ring device to help improve reliability in high vibration environments.

Features

  • Dry-mate connector

  • 3 shell sizes (G, K, L)

  • Up to 28 contacts

  • 10,000 psig (approx. 22,500ft/7,000m) mated open face by special order

  • Up to 300 VDC


  • Bulkhead SAE standard, face seal optional

  • Open face rated option available

  • Up to 1.5 amps 

  • Ethernet versions available

  • Copper alloy, glass reinforced epoxy, neoprene rubber, polyacetal

  • Typical uses: For very small sensors, underwater video systems, diver communications, Remotely Operated Vehicles (ROV)'s, water quality sensors, current meters
SEACON GLOBE-CON Connector
SEACON GLOBE-CON Connector

 Our MIL-C-24231 series of connectors are manufactured and tested in accordance with the strict requirements of the Navy specification MIL-C-24231. Available in various shell sizes and contact configurations, plugs can be supplied terminated and molded into water proof cable assemblies or supplied in kit form. In addition, we also offer a GRE (Glass Reinforced Epoxy) overcoated version for applications where cathodic delamination is an issue. This version also offers a GRE backed polyurethane insert which eliminates water leakage through the connector when cable damage occurs. 


Our M24217 series of hermetic connectors are manufactured and tested to the strict requirements of the Navy specification MIL-C-24217. This series of connectors is widely used in many undersea and military applications and is also suitable for any operation where pressure, humidity, or temperature are factors of performance. A full range of receptacle mounting styles are available and contact configurations range from single coaxial to 48 size #16 conductors. As with all TE SEACON connectors, plugs can be supplied terminated and molded into water proof cable assemblies or supplied in kit form. TE maintains certified molding facilities in both California and Rhode Island, USA for all PRO 20 requirements.

Features

  • Military specification and design

  • Up to 10,000 psig (approx. 22,500ft/7,000m)

  • Voltage: Contact TE for details
  • Current: Contact TE for details

  • Stainless steel, monel

  • Typical uses: Defense, energy, security, geophysical and telecommunication applications
SEACON MIL-SPEC Connectors
SEACON MIL-SPEC Connectors