DEUTSCH MSD connectors

Designed for topside areas like Floating Production Storage and Off-loading (FPSO) turrets, the DEUTSCH MSD connector series goes from splash-zone connectors to cable terminations. Supporting rated seawater temperatures from 10°C to +45°C, and pressures of 2030psi, this 20A rated range is made for harsh splash-zone environments. Our MSD connectors offer quick-connect/disconnect solutions for hazardous topside areas.

Product Features :

DEUTSCH MSD Series Connectors

  • 12 to 13 contacts size 12 for 16AWG to 10 AWG wires
  • 1000VAC
  • AISI 316L 
  • Quick-connect/disconnect solution
  • Explosion proof

45°C

Service temperature

2030

psi - rated pressure

Applications :

DEUTSCH MSD Series Connectors

  • topside areas like Floating Production Storage and Off-loading (FPSO) turrets
  • Splash-zone connector