Circular DIN Connectors

Rugged, Reliable, Standard

Our rugged Circular DIN connectors are designed to meet the requirements of DIN standards, including the 72585/ISO 15170 standard. These connectors feature a coupling ring for mating and are suitable for in-line, flange mount, or PCB applications.

Product Features:

Specs for Circular DIN connectors
  • Accepts contact size 1.5 mm (up to 30 amps) and 2.5 mm (up to 40 amps)
  • 2.50-0.20 mm2
  • 2, 3, 4, 5, 6, and 7 cavity arrangements
  • In-line, flange, or PCB mount
  • Circular, thermoplastic housing
  • Coupling ring for mating 

2-7

2, 3, 4, 5, 6, and 7 cavity arrangements

DIN

Meet the requirements of the DIN 72585/ISO 15170 standards

Frequently Asked Questions

Q:    What is a Circular DIN connector?

A:     TE Connectivity’s Circular DIN environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The Circular DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for Circular DIN connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle.

 

Q:    When should I use Circular DIN connectors?
A:     Circular DIN connectors provide reliability and performance on the engine or transmission, under the hood, for motor controllers, solenoid interfaces, on the chassis, or in the cab. Circular DIN connectors offer field proven reliability and rugged quality. Circular DIN connectors meet the requirements of the DIN 72585/ISO 15170 standards. They feature a coupling ring for mating. The heavy-duty Circular DIN connectors are suitable for in-line, flange mount, or PCB applications.

 

READ MORE FAQS ABOUT CIRCULAR DIN CONNECTORS