KISSLING Series 60

Elevate the performance and efficiency of your high voltage systems with the TE Connectivity KISSLING High Voltage Contactor - Series 60. This innovative contactor, specifically designed for the demanding environments of electric vehicles, industrial vehicles, and EV charging stations, offers a robust solution for reliable and safe high voltage power switching.

The KISSLING Series 60 contactor boasts exceptional features like EMC E1 approval for electromagnetic compatibility, superior arc management for extended contactor life, and integrated PWM electronic control for precise power management. These features translate into tangible benefits like enhanced safety, operational efficiency, and long-term reliability, making it the ideal choice for various demanding applications.

Key Features:

KISSLING High Voltage Relays

Features
High Voltage Compatibility
Up to 800 VDC 
Superior Power Switching
Up to 500A at 600 VDC
Temperature Range -40°C to +85°C
Rugged & Reliable IP67/IP6K9K Sealing
Control Flexibility Compatible with PWM electronic control
Integrated Status Output On/off signaling for control and monitoring
Vibration  4g / 50 - 2000Hz
Shock 6g / 11msec
Chamber Non-gas-filled ceramic contact chamber
KISSLING High Voltage Relays
KISSLING High Voltage Relays - Series 60 Data Sheet

Benefits:

KISSLING High Voltage Relays

  • Ideal for High Voltage Applications: Designed for electric vehicles, industrial vehicles, and military vehicles requiring reliable high voltage power switching.
  • Safe and Reliable Operation: Utilizes a non-gas-filled ceramic contact chamber to extinguish the arc safely, avoiding gas leaks and ensuring long-term performance.
  • Automated Control: Integrated PWM electronic control and status output signaling enable automated system control and monitoring.
  • Robust and Durable: High mechanical and electrical endurance ratings make it ideal for demanding applications.
  • EMC Compliant: Meets EMC E1 automotive standards for electromagnetic compatibility.
  • Compact and Sealed Design: Provides power switching in a compact and sealed package, suitable for harsh environments.
  • High Power Performance: Overload ratings and electrical/mechanical endurance make it well-suited for high power electric vehicle applications.
  • Exceptional Arc Management: The design minimizes arc burn time for extended contactor life and improved performance.

6G&4G

Shock & vibration resistance

+85°C

Maximum environmental operating temperature

100K

Minimum number of switching cycles under full load

Real-world Applications:

  • Power Distribution: Efficiently manage and distribute high voltage power within complex systems.
  • Remote Battery Disconnect: Ensure safe and reliable disconnection of high voltage batteries for maintenance or emergency situations.
  • Starter Relay: Facilitate the smooth and reliable engagement of high voltage starter motors.
  • HVAC Control: Precisely control high voltage circuits within heating, ventilation, and air conditioning systems.
  • Auxiliary Power Systems: Manage and switch auxiliary power sources in high voltage applications.
  • Hydraulic System Control: Control high voltage components within hydraulic systems for efficient operation.