Lightweight, Portable Crimping Power for SDE
TE lithium-ion battery-powered crimp tool kits provide completely portable crimping for our line of SDE (Standard Die Envelope) dies. Each battery tool kit includes a tool, two batteries and a charger in a rugged carrying case. Accessories for the battery tools include a replacement battery, charger and USB adapter module. The USB adapter module can be used to download crimp cycle information to a computer. Lightweight and ergonomically designed, the kit is ideal for use at the bench, on the line or in the field. 3,500 lb. and 8,000 lb. models are available.
20min
20 minute charging time
150
Crimps per charge (3,500 lb. tool)
85
Crimps per charge (8,000 lb. tool)
Features
- Max. wire size: 10 AWG (3,500 lb. tool), 4 AWG (8,000 lb. tool)
- Crimps per Charge: 150 (3,500 lb. tool), 85 (8,000 lb. tool)
- Pressure sensitive cycle control
- Visual and audible warnings of an incomplete crimp
- Information downloadable to a computer via optional USB adapter
- Kit includes tool, two batteries, charger and case
- 20-minute charging time
Comparison
3,500 lb. and 8,000 lb. Battery Crimp Tools
| Feature | 3,500 lb. Tool | 8,000 lb. Tool |
|---|---|---|
| Maximum Crimping Force | 15.6 kn [1.75 ton] | 35 kn 9 [4 Ton] |
| Average Crimping Time | 2 sec | 4 sec |
| Average Crimps Per Charge | Approx. 150 | Approx. 85 |
| Length | 254mm [10.00"] | 337mm [13.25"] |
| Width | 73mm [2.87"] | 73mm [2.87"] |
| Depth | 114mm [4.50'] | 114mm [4.5"] |
Applications
3,500 lb. Crimp Tool
- PIDG Terminals and Splices
- PLASTI-GRIP Terminals
8,000 lb. Crimp Tool
- Terminals and Splices
- TERMINYL and PLASTI-GRIP
- SOLISTRAND
- STRATOTHERM
Related Crimping Tools
-
SDE Straight Action (SA) Hand Tool
Unique geometry provides a comfortable, easy-to-use handle design unmatched in the market. It has a large crimp jaw arc to minimize roll in open barrel applications.
-
SDE Micro Crimp Tool Kit
Designed with the operator in mind and provides optimum crimping results for minimum effort with its one-lever operation for controlling all tool functions.