Flexibility for High Production

Our FHM-IDC Flexible Harness Maker is a modular-designed, fully-automatic machine for wire harness production with RAST 2.5 and RAST 5 connectors used in the household appliance industry. Offering ultimate flexibility for chaotic wire harnesses with crossovers, bridges and double wire terminations, this machine is designed for cost-effective production for small quantity batch sizes with high product mix. Used in conjunction with our interchangeable SIM product-specific workstations, it can process RAST 2.5 and RAST 5 connector systems at the same time and meet your need for minimal setup and changeover times, while providing high output with various quality assurance checks.

2.5

Cycle time for loops - 2.5 sec per wire

RAST

Designed for RAST 2.5 and 5 connectors

12

Universal wire selector up to 12 positions

Features

  • Minimal set-up and changeover times
  • Best overall cost-performance ratio
  • High production reliability assured via diverse testing procedures
  • Easy operating interface for intuitive controlling via touch screen
  • Fully-automatic adjustment of all wire feeding parameters
  • PC control allows for harness programming, configuration, and machine optimization

Applications

  • AMP DUOPLUG 2.5
  • AMP DUOPLUG 2.5 Mark II
  • AMP DUOPLUG Power
  • AMP MONO-SHAPE
  • AMP MONO-SHAPE Mark II
  • AMP multifitting Mark II
  • For wire harnesses with crossovers, bridges and double wire terminations