Antennas for Wi-Fi 6E Applications

TE Connectivity (TE) offers a large portfolio of Wi-Fi 6E capable antennas for use in the flexible 2.4 GHz, 5 GHz, and 6 GHz frequency bands. With a broad selection of Wi-Fi 6E antennas, TE has the right antenna for your wireless applications.

TE antennas for Wi-Fi 6E can support triple bands (2.4 GHz, 5 GHz, 6 GHz) which enable extensive bandwidth in WLAN communication.  TE's Wi-Fi 6E portfolio offers antenna products that mount externally, magnetically, or via panel and offer IP-67 weatherproofing. TE's embedded Wi-Fi 6E antenna solutions include surface-mount PCB antennas, through-hole PCB antennas, cabled PCB antennas and cabled flexible adhesive mount antennas. TE’s antenna solutions and integration expertise unleash the power of the extensive additional spectrum from Wi-Fi 6E, enabling new applications and services, greater network flexibility, and faster speeds with reduced latency in end devices and applications.

Product Features

  • 1200 MHz of added frequency bandwidth, accommodating 14 additional 80 MHz channels or 7 additional 160 MHz channels
  • State of the art bandwidth and robust RF performance
  • Multiple wireless standards integration  
  • On-board and cabled versions available in PCB and FPC materials
  • Customizable in cable length and connector types
  • Customizable MIMO (Multi-input Multi-output) arrays
  • Wi-Fi 7 capable

Product Benefits

  • Greater network flexibility with reduced congestion
  • Faster and more reliable speed experience with reduced latency
  • Offer system design flexibility
  • Quick time-to-market with TE RF integration competence

Markets & Applications

  • Access points/gateways/routers
  • Building safety & security
  • Smart cities & homes
  • Smart medical & health devices
  • Internet of Things
  • Wi-Fi hotspots
  • Bluetooth, Zigbee, Thread
Interconnected Sphere
Wi-Fi 6E Webinar and Silex and TE Antenna Cross Reference Guide

What is Wi-Fi 6E?

Because the IEEE 802.11 standards numbering system can be confusing,
the Wi-Fi Alliance began branding Wi-Fi “generations.” Wi-Fi 6 equates to the
IEEE 802.11ax standard which is the “sixth generation” Wi-Fi standard,
operating in the 2.4 GHz and 5 GHz bands. Wi-Fi 6 also has an “extended”
generation known as Wi-Fi 6E which leverages IEEE 802.11ax in new frequencies
from 5.925 GHz to 7.125 GHz.

What is the difference between Wi-Fi 6 and Wi-Fi 6E?

Wi-Fi 6 and Wi-Fi 6E both refer to the IEEE 802.11ax standard, but Wi-Fi 6E, where “E” stands for extended, expresses that the solution operates in the 6 GHz band (5.925 GHz to 7.125 GHz) of IEEE 802.11ax.

Wi-Fi Evolution
Wi-Fi Evolution
Let's Talk Wi-Fi 6E
Let's Talk Wi-Fi 6E
What's on the Horizon for Wi-Fi?
What's on the Horizon for Wi-Fi?