This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem WLG Squirrel Guard for Power Lines spindle design deters wildlife and squirrels from running down the overhead power lines and entering into the substation. The Squirrel Guard comes fully assembled in two 30-inch (76.2 cm) sections that can be quickly and easily installed without interruption to the network. Thanks to the robust and reliable clamping device, the product remains anchored in a fixed position without sliding along horizontal lines and without any component rotating directly on the conductor.

bar

Key Features

  • Designed to prevent squirrels and other rodents to enter substations and running down the overhead power lines
  • Suitable for substation and overhead line applications
  • Excellent UV and mechanical resistance performance
  • Hot-stickable and easy to install
  • Comes in 2 pre-assembled sections
  • Suitable for conductors up to 795 kcmil
bar
bar
  1. How to Install TE's Wildlife Line Guard

Watch our video to learn more about how to install our Wildlife Line Guard.

bar

FAQ

Frequently Asked Questions

Question: What is the lifetime of a TEs' Raychem Squirrel Guard for Power Lines?

Answer: Our Squirrel Guard for Power Lines is designed to last at least 35 years even in harsh outdoor environments as proven in field research & development. 

 

Question: What materials are the Squirrel Guard for Power Lines manufactured from?

Answer: Our Squirrel Guards are made of our rugged high-voltage outdoor polymer material, UV-stabilized, tracking resistant providing high performance even in extreme environmental conditions.

 

Question: Are the Squirrel Guards hot-stickable? 

Answer: Our Squirrel Guards have been designed to be installed on live cables and therefore, is hot-stickable for faster installation.

 

Question: Are the Squirrel Guards easy to install?

Answer: Yes, our Squirrel Guard for Power Lines is easy to install; the material is easily trimmed in-field to match the application and is hot-stickable.

 

Question: Is there more available than just substation products?

Answer: Yes, we offer a large portfolio of wildlife and asset protection solutions, from transmission to distribution and switchgear.

 

Question: What voltage class can the Squirrel Guard for Power Lines be installed on? 

Answer: Our Squirrel Guards can be installed on power lines up to 69 kV class.

 

Question: For what size conductors are TE’s Raychem Squirrel Guard for Power Lines suitable? 

Answer: Our Raychem Squirrel Guards for Power Lines are suitable up to 795 kcmil.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Polypropylene Copolymer

  • LV/MV Insulating Cover Technology  Cold Applied Energised Installation

  • LV/MV Insulating Cover Product Type  Deterrent

Electrical Characteristics

  • LV/MV Insulating Cover Voltage Class (kV) 6 – 69

Body Features

  • Color  Gray

Dimensions

  • Conductor Range (mm²) 25 – 600

  • LV/MV Insulating Cover Conductor Diameter  6 – 28 mm [ .236 – 1.102 in ]

Operation/Application

  • Application Type  Substation

Product Availability

  • LV/MV Insulating Cover Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-WLG

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.