This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

TE’s Raychem Screened T-connector Surge Arrester RSTF-SA is an integral part of the RSTF product programme to support voltage stability and prevent negative effects on installed equipment due to overvoltages.

KEY FEATURES

  • Proven gapless ZnO surge arrester design
  • Maintenance free and corrosion resistant
  • Available integrated in base or coupling T-connector
  • High performance and longevity in extreme conditions
  • Meet EN 50673 standard
  • Tested according to IEC 60840:2011 and IEC 60099-4:2014
  • End-to-end components traceability

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Separable Connector

  • Connector Type  Mechanical

  • Bushing Type  1250A

  • Screened  Yes

  • Product Family  RSTF

Electrical Characteristics

  • Voltage Class (kV) ≤ 72.5

Body Features

  • Conductor Material  Aluminum/Copper

Operation/Application

  • Halogen Free  Yes

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Emission Free  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application Type  T-Connector

Industry Standards

  • Design Specification  IEC 60840

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.