Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Shelf Life
2 Years
-
Installation Technology
Cold Applied
-
Cable Shield Style
Adaptable, Wire
-
Power Component Options
Mechanical Connectors Included
Electrical Characteristics
-
Voltage Class (kV)
≤ 170, ≤ 245, ≤ 145, ≤ 72
Body Features
-
Insulation Material
Polymeric
Dimensions
-
Compatible Cable Cross-Section Range (mm²)
95 – 2500, 300 – 2500
-
Compatible Insulation Diameter Range (mm)
34 – 108, 34 – 78, 77 – 119
-
Compatible Insulation Diameter Range (in)
1.338 – 4.252, 1.338 – 3.071, 3.031 – 4.685
-
Sheath Outside Diameter (mm)
0 – 120, 0 – 150, 0 – 135
-
Sheath Outside Diameter (in)
0 – 4.724, 0 – 5.314, 0 – 5.905
Operation/Application
-
Power Component Application Type
Indoor
Industry Standards
-
Compatible With Approved Standards Products
IEC 60840, IEC 62067
Product Availability
-
Product Availability
Worldwide
Reference Number
-
TE Internal Number
CAT-PHVT