This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Non-Contact Temperature Sensing with High Precision Analog Infrared Thermopiles

Non-contact temperature measurement has advanced technology and devices, creating better tools for temperature measurement in medical and industrial markets.  This data can be essential to applications from patient vital signs monitoring, to condition monitoring of critical industrial machinery.​ TE Connectivity offers non-contact thermopiles with high precision for critical temperature measurement. The sensing element detects an object‘s emitted infrared energy from a fraction of an inch, to several feet away, providing a convenient and reliable method of measurement. Our infrared thermopiles can measure a wide range of temperatures from -40°C to 300°C. The robust package utilizes highly accurate reference nickel RTD or NTC based sensors, allowing our thermopiles to be more easily compensated and provide an accurate output. We offer standard and custom thermopiles in various package sizes, with different field of views (FOV) and calibrations to accommodate application requirements. 

Benefits

  • -40 to +300°C measurement range
  • High accuracy after compensation and calibration
  • Built-in temperature reference
  • Hermetic enclosure
  • TO-5 or TO-18 package sizes
  • Infrared filter window

Applications

Vital Signs Monitoring
  • Forehead, ear and tympanic temperature measurement

 

Condition Monitoring

  • Machine temperature monitoring
  • Predictive maintenance

 

Industrial Automation

  • Process control
  • Pyrometers
  • High-power electrical systems
  1. Analog Infrared Thermopiles (English)

TE Connectivity offers non-contact thermopiles with high precision for critical temperature measurement. The sensing element detects an object‘s emitted infrared energy from a fraction of an inch, to several feet away, providing a convenient and reliable method of measurement. Our infrared thermopiles can measure a wide range of temperatures from -40°C to 300°C. The robust package utilizes highly accurate reference nickel RTD or NTC based sensors, allowing our thermopiles to be more easily compensated and provide an accurate output.

FAQ

FREQUENTLY ASKED QUESTIONS

Q: What is the achievable accuracy after compensation & calibration?

A: There are many factors that affect accuracy such as compensation and calibration accuracy, the accurate object temperature area according to thermopile’s FOV/distance, object material, etc. It can achieve ±0.2°C accuracy after compensation & calibration in the range of +32°C to + 42°C at human body temperature range for thermometer applications. 

 

Q: What is the maximum distance the sensor can accurately measure temperature?

A:It depends on the geometry as per X page on the datasheet. In theory, there is no limit on the distance it can measure.

 

Q: What is the measured object temperature range?

A: These are analog components, there is no hard limit for the object temperature range. The object temperature range is mainly determined by the customer’s electronics and the calibration

 

Q: What is the spectral sensitivity range?

A: >5.5 μM for G-TPCO-032/033 and 8~14 μM for G-TPCO-031

 

Q: Can TE Connectivity provide more value-added services such as additional lenses for FOV, or a digital output version with compensation and calibration?

A: Yes, TE already has standard products with a digital output or different FOV options.

 

Q: Can the sensor measure negative temperatures?

A: Yes, the negative temperatures can be measured, the output from the sensor will be below the reference temperature output.

 

Q: What infrared wavelengths is the sensor able to measure?

A: For devices with 88° field of view, IR with a wavelength of 5.5μM or greater. For devices with 110° field of view, IR wavelengths from 8 to 14μM

 

Q: What precautions should be taken for the sensor window?

A: It should be clean and free of dirt, dust, debris, oils, fingerprints, or coatings. Any of these will introduce errors into the output signal.

 

Q: Can additional optics be used with the thermopile sensor?

A: Yes. Lenses that are designed for IR wavelengths can be used to focus the thermal energy. Fresnel lenses can be segmented to give multiple images and fields of view. Mirrors can also be used to differentiate and magnify thermal images.

 

Q: What are fundamental “good practices” when designing with thermopile sensors?

A: The sensor acts like tiny camera, but in the infrared bandwidth range. Do not block the view path from the sensor to the object being measured. Fill the field of view entirely with the object being measured.

 

Q: Does sunlight impact thermopile accuracy?

A: Sun light is a source of thermal radiation and can introduce errors in the signal. To avoid this, the thermopile sensor is equipped with a long wavelength filter. The filter is not perfect and a small error will be added to the radiation of the object. In case of direct sunlight exposure this error can be up to ±0.2°C. 

 

Q: Is the sensor cap sensitive?

A: Yes. Protect the sensor cap from abrupt temperature changes. The internal reference sensor can be affected which creates errors in the output reading.

 

Q: What is emissivity as it relates to thermopiles?

A: Every object emits IR energy proportional to its temperature. Emissivity is the efficiency on this emission. Common materials like fabric, skin, plastics, foods have emissivity factors >90% and can be measured accurately without compensation. Materials with low emissivity (metals, polished surfaces) require compensation for accurate measurements. Refer to the product datasheet for details.

 

Q: Can Temperature be measured through a window / (material) ?

A: No, glass is translucent for visible light but opaque for infrared wavelengths. However it is possible to measure through materials which are translucent for infrared radiation (e.g. PTFE, FEP, PA;  for >3.8µm <6.5µm)

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Datasheets & Catalog Pages