Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Material System
Silicone
-
Termination Length (mm)
391 – 460, 435 – 552, 510 – 610, 560 – 610
-
Joints & Splice Technology
Cold Applied, Cold Shrink
-
Insulation
Polymeric
-
Cable Shield Style
Tape, Wire
-
Product Family
CSJ
-
Component Design
Cold Shrink
-
Compression Lug Included (Conductor)
No
-
Coating Style
Painting
-
Mechanical Lug Included (Shield)
No, Yes
-
Shelf Life
2 Years
-
Mechanical Lug Included (Conductor)
No, Yes
-
Connector Type
Mechanical
-
Cable Seal
Mastic
-
Compression Lug Included (Shield)
No
Electrical Characteristics
-
Joints & Splice Voltage Class (kV)
26/35(40.5), 27.5/52, 8.7/15(17.5), ≤ 24
Housing Features
-
Armoring Material
Aluminum Wires, Steel Tape
Dimensions
-
Length (Installed) (mm)
900, 1500, 1700, 1900
-
Length (Installed) (in)
35.43, 59.05, 66.29, 66.92, 74.8
-
Cross-Section Range (mm²)
35 – 70, 35 – 95, 50 – 150, 95 – 150, 120 – 300, 150, 185, 185 – 300, 240, 300, 400, 400 – 630, 500, 630
-
Joints & Splice Insulation Diameter (mm)
18 – 25.1, 18 – 26, 25 – 34, 25 – 34.3, 25.8 – 32.3, 28 – 33.4, 33 – 35.4, 33 – 42.3, 33.6 – 38.1, 35 – 37.4, 35 – 44.3, 35 – 45, 36.4 – 38.3, 37.8 – 44.3, 39.4 – 40.8, 40.9 – 42.3, 43.1 – 44.5, 45 – 47.4, 45.5 – 47.5, 48.4 – 50, 48.6 – 50.6, 52.4 – 54.3
-
Joints & Splice Insulation Diameter (in)
.7 – 1.02, .708 – .988, .708 – 1.02, .984 – 1.35, .984 – 1.37, 1.01 – 1.27, 1.1 – .131, 1.29 – 1.39, 1.29 – 1.66, 1.32 – 1.5, 1.32 – 1.74, 1.37 – 1.75, 1.377 – 1.472, 1.378 – 1.772, 1.43 – 1.5, 1.56 – 1.6, 1.61 – 1.66, 1.69 – 1.75, 1.77 – 1.86, 1.79 – 1.87, 1.9 – 1.96, 1.91 – 1.99, 2.06 – 2.13
-
Cable Cross-Section (Max) (Main) (mm²)
70, 95, 150, 185, 240, 300, 400, 500, 630
-
Cable Cross-Section (Min) (Main) (mm²)
35, 50, 95, 120, 150, 185, 240, 300, 400, 500, 630
-
Sheath Outside Diameter (mm)
38, 39, 46, 48, 48.9, 50.5, 52.9, 53, 55, 56.5, 58.3, 59, 60, 63, 69, 71, 72.7, 73, 88, 93, 95, 99, 102
-
Sheath Outside Diameter (in)
1.49, 1.53, 1.81, 1.88, 1.92, 1.98, 2.08, 2.16, 2.22, 2.29, 2.32, 2.36, 2.48, 2.71, 2.8, 2.86, 2.87, 3.46, 3.66, 3.74, 3.89, 4.01
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 40
Operation/Application
-
Joint & Splice Application Type
Inline
Industry Standards
-
Design Specification
GB/T 28427, IEC 60502-4
Product Availability
-
Joints & Splice Product Availability
China
Other
-
Installation Instruction
Chinese
Reference Number
-
TE Internal Number
CAT-CSJT