This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem BCAC-IC Bushing Covers for Transformers have been successfully eliminating outages from all types of animals for years. This Bushing Cover is designed to provide the same great protection with enhanced features.

The cover is easily installed around bushings and connections by wrapping the double-hinged design around the insulator’s top skirt and snapping it in place with a robust latching mechanism. The Bushing Cover allows for conductors to exit out both from the top and side interfaces without the need to trim the cover. The design allows for visible inspections of oil fill levels on transformer bushings as well.

Superior high-voltage outdoor materials are used in the bushing cover design. The rugged, cross-linked, non-tracking, UV-resistant, high-temperature polymer ensures long-term performance even in extreme environmental conditions.

bar

Key Features

  • Visual inspection of connection and oil levels
  • Conductors and leads exit easily through cover
  • Robust latching and hinging mechanisms
  • Fast and versatile installation
  • REACH and RoHS compliant
bar
bar
  1. How to Install TE's Raychem BCAC-IC

Watch our video to learn more about how to install our Bushing Connection Animal Cover - Inspection Cover (BCAC-IC).

bar

FAQ

Frequently Asked Questions

Question: Is TE's Raychem Bushing Cover part of TE's installation training program?

Answer: Yes, our Bushing Covers, part of our Wildlife and Asset Protection Solutions portfolio, are included in our training schedule. Learn more on TE.com/trainingcenter.

 

Question: What are the Bushing Cover made from?

Answer: Our Bushing Covers are made of a rugged, cross-linked polymer that has non-tracking, UV and high-temperature resistant properties.

 

Question: What are the main advantages of the Bushing Covers?

Answer: Our Raychem Bushing Covers have been designed for fast and versatile installation. Their design allows for visual inspections of oil fill level on transformer bushings as well. In addition, they allow for increased accuracy when performing thermal inspection.

 

Question: How do Bushing Covers contribute to improve grid reliability?

Answer: Our Bushing Covers are designed to prevent animal contact with the breaker, transformer and pole-top transformer bushings, thus they help reduce the number of outages and thereby improve grid reliability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • LV/MV Insulating Cover Product Type  Bushing Cover, Cover

Configuration Features

  • Visual Inspection  Yes

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Primary Product Color  Gray, Red

  • Primary Product Material  Crosslinked Polyolefin, Polyethylene

  • Insulator Material  Glass, Polymer, Porcelain

Dimensions

  • Insulator Outside Skirt Diameter Range (mm) 63 – 127, 76 – 127, 96 – 178, 100 – 200, 140 – 216, 150 – 267, 190 – 267, 255 – 330

  • Insulator Outside Skirt Diameter Range (in) 2.5 – 5, 2.5 – 5., 3. – 5., 3.75 – 7., 4. – 8., 5.5 – 8.5, 6. – 10.5, 7.5 – 10.5, 10. – 13.

  • Insulator Core Diameter Range (mm) 38 – 89, 38 – 95, 50 – 95, 64 – 216, 76 – 124, 76 – 216, 90 – 160, 90 – 215, 140 – 235

  • Insulator Core Diameter Range (in) 1.5 – 3.5, 1.5 – 3.7, 2. – 3.7, 2.5 – 6.5, 3 – 4.87, 3. – 8.5, 3.5 – 6.25, 3.5 – 8.5, 5.5 – 9.25

Usage Conditions

  • Operating Temperature Range (°C) 0 – 105, 0 – 90

Operation/Application

  • Power Component Application Type  Distribution

  • Compatible Equipment  Insulators/Bushings

Industry Standards

  • Compatible With Agency/Standards Products  RUS

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-BCAC-IC

Related Materials