Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Joints & Splice Technology :
Heat Shrink
-
Joints & Splice Product Type :
Medium Voltage Inline Joint
-
Insulation :
Paper, Polymeric
-
Cable Shield Style :
Copper Tape, Sheath Aluminium
-
Mechanical Connectors Included :
Yes
-
Connector Type :
Mechanical
Electrical Characteristics
-
Joints & Splice Voltage Class (kV):
≤ 84
Dimensions
-
Cross-Section Range (mm²):
2500
-
Joints & Splice Insulation Diameter :
62 – 77 mm [ 2.44 – 3.03 in ]
-
Cable Cross-Section (Max) (Main) (mm²):
2500
-
Sheath Outside Diameter :
100 mm [ 3.94 in ]
Operation/Application
-
Joint & Splice Application Type :
Inline
Industry Standards
-
Design Specification :
IEC 60840, IEEE 404
Product Availability
-
Joints & Splice Product Availability :
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
-
Minimum Order Quantity :
1