Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Plug
-
Shell Type :
Metal
-
Product Type :
Connector Assembly
Configuration Features
-
Number of Positions :
12
-
Number of Signal Positions :
12
Electrical Characteristics
-
Operating Voltage (VAC):
32
-
Operating Voltage (VDC):
32
Body Features
-
Shell Plating Material :
Electrodeposited Nickel
-
Shell Base Material :
Zinc Alloy
-
Circular Connector Insulation Material Type :
PBT GF
-
Environmental Protection :
IP67
Contact Features
-
Contact Current Rating (Max) (A):
10
-
Circular Connector Contact Type :
Pin
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature Type :
Screw Mount
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Mating Retention Type :
Speedtec (Triple Start Threaded)
Housing Features
-
Circular Connector Shell Size :
17
Dimensions
-
Cable Diameter Range :
9.5 – 12 mm [ .37 – .47 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 130 °C [ -4 – 266 °F ]
Operation/Application
-
Circuit Application :
Signal
-
Shielded :
Yes
-
Durability Rating (Cycles):
500
Industry Standards
-
Compatible With Approved Standards Products :
UL
-
UL Flammability Rating :
UL 94V-0