Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Panel, Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
10
-
Number of Power Positions :
0
-
Number of Signal Positions :
0
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
600
Contact Features
-
Contact Layout :
Inline
-
Contact Retention Within Housing :
Without
-
Contact Type :
Pin
-
Multiple Contact Types :
Without
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature Type :
Patch & Tabs
-
Panel Mount Feature :
With
-
Connector Mounting Type :
Panel Mount
Housing Features
-
Centerline (Pitch) :
6.35 mm [ .25 in ]
-
Housing Color :
Natural
-
Housing Material :
PA 6.6, PA 66
Dimensions
-
Panel Thickness (Recommended) :
.76 – 2.29 mm [ .03 – .09 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL, VDE
-
UL Flammability Rating :
UL 94V-2
-
Glow Wire Rating :
GWT 750°C (Without Flame)
-
UL Rating :
Recognized
Packaging Features
-
Packaging Quantity :
700
-
Packaging Method :
Bag