Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
SOIC-16
-
Pressure Sensor Type :
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type :
Gauge
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Height :
5.54 mm [ .218 in ]
-
Product Length :
19.6 mm [ .771 in ]
-
Product Width :
10.31 mm [ .405 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Output Interface :
I²C
-
Proof Pressure Range :
.07 bar
-
Output Signal Type :
16 bit I2C
-
Pressure Accuracy :
±1.5% F.S
Packaging Features
-
Sensor Port Configuration :
Dual Horizontal
Other
-
Sensor Options :
Barb Tube, No Option