W54-XC2A4B10-40
W54-XC2A4B10-40=CKTBKR,THERM,P
W54-XC2A4B10-40
W54-XC2A4B10-40=CKTBKR,THERM,P
- TE Internal #: 9-1423674-1
- TE Internal Description: W54-XC2A4B10-40=CKTBKR,THERM,P
-
Circuit Breaker Type :
Thermal
-
Circuit Function :
Series Trip
-
Illuminated :
Without
-
Actuator Color :
White
-
Operating Voltage (VAC):
250
See All Features