Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plug & Play
-
Accelerometer Type :
IEPE
-
Vibration Sensor Product Type :
Piezoelectric Accelerometer
Configuration Features
-
Electrical Connection :
2-Pin Connector
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±5
-
Excitation Voltage Range (VDC):
18 – 30
-
Excitation Current (mA):
2 – 10
Signal Characteristics
-
Frequency Response (Hz):
0.5-10000 to 0.5-15000
Body Features
-
Product Weight :
105 g [ 3.675 oz ]
-
Primary Product Material :
Stainless Steel
-
Number of Sensing Axes :
Uniaxial
Mechanical Attachment
-
Sensor Mount Type :
Screw Mount
Usage Conditions
-
Operating Temperature Range :
-55 – 125 °C [ -67 – 257 °F ]
Other
-
Acceleration Range (±) (g):
80
-
Sensitivity (mV/g):
100
-
Non-Linearity (FSO) (%):
±1