8-5227079-1
PLUG, COML BNC, KIT, PB FREE
8-5227079-1
PLUG, COML BNC, KIT, PB FREE
- TE Internal #: 8-5227079-1
- TE Internal Description: PLUG, COML BNC, KIT, PB FREE
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
-
Impedance (Ω):
50
-
Compatible With RF Cable Type :
RG 59, RG 59A, RG 59B, RG 62, RG 62A, RG 62B
See All Features