Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Dual Positions :
10
-
Number of Positions :
10
-
Number of Rows :
2
Electrical Characteristics
-
Insulation Resistance (MΩ):
5000
-
Dielectric Withstanding Voltage (Max) (VAC):
1800
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
5
Mechanical Attachment
-
Strain Relief :
Without
-
Mating Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Phenolic - GF
-
Centerline (Pitch) :
3.96 mm [ .156 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.4 – 1.78 mm [ .055 – .07 in ]
-
Connector Height (in):
.7
-
Connector Length (in):
1.886
Usage Conditions
-
Operating Temperature Range :
-65 – 125 °C [ -85 – 257 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
300