Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Spare Parts Tooling Type :
Heat Shrink Tubing, RBK Processor
Electrical Characteristics
-
Operating Voltage (V):
220
Dimensions
-
Tubing Outer Diameter (Max) (mm):
≤ 20
-
Tubing Length (Max) (mm):
≤ 65
Product Availability
-
Applicable Region :
Worldwide
Other
-
Equipment Processing Type :
Discrete
-
Heat Shrink Equipment Application :
Cable Assembly, In-Line Splice, Ring Terminal, Stub Splice
-
Tooling Type :
Machines & Equipment
-
Substrate Length Max (mm):
65
-
Substrate Outside Diameter Max (mm):
20