Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
-
PCB Connector Assembly Type :
PCB Mount Receptacle
-
Shroud Style :
Unshrouded
-
Signal Arrangement :
Differential
-
Backplane Module Type :
Center
Configuration Features
-
Backplane Architecture :
Traditional Backplane
-
Number of Signal Positions :
48
-
Stackable :
No
-
Number of Pairs :
24
-
Number of Power Positions :
48
-
Number of Positions :
48
-
Number of Rows :
4
-
Number of Columns :
6
-
PCB Mount Orientation :
Right Angle
-
Number of Ground Positions :
30
-
Pairs per Column :
4
Electrical Characteristics
-
Operating Voltage (VAC):
80
-
Impedance (Ω):
100
Signal Characteristics
-
Data Rate (Gb/s):
56
-
Number of Differential Pairs per Column :
6
-
Differential Impedance (Ω):
100
Body Features
-
Primary Product Color :
Black
-
Shield Material :
Copper Alloy
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Shape & Form :
Dual Beam
-
Contact Type :
Receptacle
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Termination Post & Tail Length :
1.5 mm [ .059 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Action/Compliant Tail
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Mating Retention :
Without
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Guide Hardware :
Without
Housing Features
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
4.5 mm [ .177 in ]
-
Number of Shrouded Sides :
0
Dimensions
-
PCB Hole Diameter (mm):
.24, .34
-
PCB Thickness (Recommended) (mm):
1
-
Connector Width (mm):
23
-
Connector Height :
16.4 mm [ 1.05 in ]
-
Row-to-Row Spacing :
2.5 mm [ .098 in ]
-
Connector Length :
26.9 mm [ 1.05 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
-
Durability Rating (Cycles):
200
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
UL