Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Accessory
-
Element Type :
Metal Strip
-
Package Size Code :
2512
Electrical Characteristics
Termination Features
-
Surface Mount Resistor Termination Type :
Solder
-
Number of Terminations :
2
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 170