Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
-
Connector & Housing Type :
Plug
-
Circular Connector Shell Type :
All Plastic
Configuration Features
-
Number of Positions :
28
-
Number of Power Positions :
0
-
Number of Signal Positions :
28
-
Reverse Numbering :
Without
Electrical Characteristics
-
Operating Voltage (VDC):
250
-
Operating Voltage (VAC):
250
Contact Features
-
Reverse Gender :
No
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
7.5
-
Contact Protection :
With
Mechanical Attachment
-
Thread Size :
15/16-20 UNEF – 2A
-
Mating Retention Type :
Threaded Coupling
-
Panel Mount Feature Type :
Flange
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Mating Retention :
With
-
Panel Mount Feature :
Without
Housing Features
-
Body Orientation :
Straight
-
Housing Color :
Black
-
Housing Material :
Thermoplastic
-
Circular Connector Shell Size :
17
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
-
Fluid Resistance :
None
Operation/Application
-
Circuit Application :
Signal
-
Shielded :
No
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Bag