Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Inductor Type :
High Frequency
-
Package Size Code :
0805
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
.022
-
Current Rating (Max) (mA):
800
-
DC Resistance (Ω):
.15
-
Passive Component Tolerance (%):
10
-
Self Resonant Frequency (GHz):
2.9
Termination Features
-
Termination Method to PCB :
Surface Mount
Dimensions
-
Product Length :
2.29 mm [ .09 in ]
-
Product Width :
1.73 mm [ .068 in ]
-
Product Height :
1.03 mm [ .04 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 125
Packaging Features
-
Packaging Method :
Reeled
Other
-
Inductor Quality Factor :
50