Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Configuration (Pole-Throw) :
Single Pole - Double Throw
-
Number of Actuators :
Dual
-
Number of Positions :
2
-
Operating Function :
On None On
-
Terminals Connected :
1-2, 4-5
Electrical Characteristics
-
Contact Current Rating (A):
.4
-
Operating Voltage (VDC):
20
Body Features
-
Actuator Material :
Polyester
-
Actuator Color :
Black
-
Actuator Travel :
3.05 mm [ .12 in ]
Contact Features
-
Contact Base Material :
Copper
-
Switch Contact Plating Material :
Gold
Termination Features
-
Termination Post & Tail Length :
3.3 mm [ .13 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Product Length :
10.2 mm [ .402 in ]
-
Product Width :
9.14 mm [ .36 in ]
-
Actuator Length :
2.79 mm [ .11 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0