Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Wire
-
Connector & Contact Terminates To :
Wire & Cable
-
Block Style :
None
Configuration Features
-
Number of Positions :
1
-
Number of Rows :
1
-
Number of Levels :
1
Electrical Characteristics
-
Operating Voltage (V):
250
Body Features
-
Product Orientation :
Right Angle
-
Primary Product Color :
Brown
-
Quick Connect Tab Plating Material :
Tin
Contact Features
-
Contact Base Material :
Brass
-
Contact Current Rating (Max) (A):
30
Mechanical Attachment
-
Thread Size :
M3
-
Mounting Options :
3.1mm Diameter Mounting Holes
-
Connector Mounting Type :
Panel Mount
-
Screw Material :
Steel
-
Screw Plating Material :
Zinc Chromate
Housing Features
-
Housing Material :
Polyamide 6
-
Centerline (Pitch) :
10 mm [ .394 in ]
Dimensions
-
Product Length (mm):
6.6
-
Wire Size (AWG):
24 – 12
-
Wire Size (mm²):
.2 – 3
Usage Conditions
-
Operating Temperature Range :
-50 – 160 °C [ -58 – 320 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
2000