1738118-1
Asy,Insert,Pin, GPRBN14PA
1738118-1
Asy,Insert,Pin, GPRBN14PA
- TE Internal #: 1738118-1
- TE Internal Description: Asy,Insert,Pin, GPRBN14PA
-
Rectangular Connector Insert Type :
Insert for Contacts
-
Contact Type :
Pin
-
Pole Configuration :
14
-
Number of Positions :
14
-
Wire Size (AWG):
14, 15
See All Features