Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
330
-
Current Rating (Max) (mA):
500
-
DC Resistance (Ω):
1.6
-
Passive Component Tolerance (%):
10
Dimensions
-
Product Length :
13.1 mm [ .515 in ]
-
Product Width :
8 mm [ .314 in ]
-
Product Height :
3.5 mm [ .137 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-25 – 105
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
25