Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Product Type :
Antenna
Electrical Characteristics
-
Impedance (Ω):
50
-
VSWR (Max) :
<2.5:1
-
Antenna Operation :
Passive
Signal Characteristics
-
Frequency Band (MHz):
880 – 960, 880 – 960, 1710 – 1880, 1710 – 1880
-
Gain (Max) (dB):
2
Body Features
-
Product Weight :
2 g [ .0705 oz ]
Dimensions
-
Product Height :
1.57 mm [ .062 in ]
-
Product Length :
38.25 mm [ 1.5 in ]
-
Product Width :
15.2 mm [ .598 in ]
Operation/Application
-
Wireless Standard :
EU Dual Band
Packaging Features
-
Packaging Method :
Bag & Box
Other
-
Precision Level :
Standard