Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Surface Mountable
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Gauge
Electrical Characteristics
-
Supply Voltage Range (V):
3
Dimensions
-
Product Height :
9.02 mm [ .355 in ]
-
Product Length :
7.6 mm [ .3 in ]
-
Product Width :
7.6 mm [ .299 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure (psi):
5
-
Output Signal Type :
60mV
-
Pressure Accuracy :
±0.25% Non-linearity
Other
-
Sensor Options :
No Option, Tube