Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Power Resistor
-
Element Type :
Wire Wound
Electrical Characteristics
-
Operating Voltage (V):
1000
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
470
-
Power Rating (W):
500
-
Passive Component Tolerance (%):
5
Termination Features
-
Number of Terminations :
2
-
Chassis Mount Resistor Termination Type :
Flying Leads
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 200
-
Temperature Coefficient (ppm/°C):
±350
Packaging Features
-
Packaging Method :
Loose Piece - Box