Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Power Resistor
-
Element Type :
Carbon Composition
Electrical Characteristics
-
Operating Voltage (V):
250
-
Power Rating (W):
.25
-
Resistance Class :
1MΩ – 1GΩ
-
Resistance Value (Ω):
1M
-
Passive Component Tolerance (%):
5
Termination Features
-
Termination Area Base Material :
Copper
-
Number of Terminations :
2
Dimensions
-
Passive Component Dimensions (mm):
6.3 x 2.4
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 125
-
Temperature Coefficient (ppm/°C):
-700 – 400
Packaging Features
-
Packaging Method :
Ammo Packed