1445336-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Mating Area Plating Thickness 1.01 – 2.99
  • Contact Termination Area Plating Material Tin
  • Contact Style Standard
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Insulation Diameter .89 – 1.65
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With CST-100 II Connectors
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
  • Comment Not for use in housing Part No. 770602.
170204-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Insulation Resistance 500
  • Dielectric Withstanding Voltage 750
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .8
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 26 – 20
  • Wire/Cable Size .12 – .5
  • Insulation Diameter 1.09 – 1.91
  • Operating Temperature Range -20 – 105
  • Circuit Application Signal
  • For Use With Standard Profile Housing
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
1375819-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Mating Area Plating Thickness 1.01 – 2.99
  • Contact Termination Area Plating Material Tin
  • Contact Style Standard
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Insulation Diameter .89 – 1.65
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With CST-100 II Connectors
  • Packaging Method Reel
  • Packaging Quantity 5500
86016-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure Standard
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Contact Base Material Beryllium Copper
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
3-640707-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Unmating Force Low
  • Wire/Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Crimp Area Plating Thickness .2
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 6.5
  • Contact Mating Area Plating Thickness 2.03
  • Contact Style Standard
  • Contact Mating Area Plating Material Finish Bright
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness 1.27 µm
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 2.8
  • Mating Force Low Force
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With SL-156 Housings
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
182206-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure Standard
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .89 – 1.55
  • Packaging Method Loose Piece
  • Packaging Quantity 2000
182734-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.5
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Size 28 – 24
  • Wire/Cable Size .08 – .24
  • Insulation Diameter .8 – 1.5
  • Packaging Method Loose Piece
  • Packaging Quantity 200
181270-1 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 7 mΩ
  • Operating Voltage 40
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .4
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire/Cable Size 22 – 26
  • Wire/Cable Size .32 – .13
  • Insulation Diameter .9 – 1.55
  • Operating Temperature Range -40 – 80
170429-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Base Material Brass
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .38
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 20 – 18
  • Wire/Cable Size .12 – .5
  • Insulation Diameter 1.09 – 1.91
  • Operating Temperature Range -20 – 95
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
181270-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 7 mΩ
  • Operating Voltage 40
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .4
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire/Cable Size 23 – 26
  • Wire/Cable Size .32 – .13
  • Insulation Diameter .9 – 1.55
  • Operating Temperature Range -40 – 80
141708-1 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure Intermediate
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26
  • Wire/Cable Size .12 – .15
  • Insulation Diameter 1.4
  • Packaging Method Loose Piece
  • Comment For 0.63 mm "Round" Post and 0.63 x 0.63 mm "Square" Post.
583361-3 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Double Wire Insulation Diameter 3.05
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .3 – .9
  • Insulation Diameter 1.4 – 2.03
  • Operating Temperature Range -40 – 85
  • Packaging Method Strip
  • Packaging Quantity 6000
867052-2 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Post Size .025 in
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Style Locking Clip
  • Contact Spring Material Stainless Steel
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 20
  • Wire/Cable Size .5 – .6
  • Insulation Diameter .97 – 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 7000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
1-104480-3 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure Standard
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 300
  • Contact Base Material Copper Alloy C7025
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Gold
  • Contact Style Crimp Snap-In
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .64 – 1.52
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 15000
87309-8 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure High
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Tin: Bright
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 12500
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
281556-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Insulation Diameter 1.6
  • Packaging Method Reel
  • Packaging Quantity 20000
5-104505-2 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Applied Pressure Standard
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 300
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Style Crimp Snap-In
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .91 – 1.37
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 12500
280530-1 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Applied Pressure Standard
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .89 – 1.55
  • Packaging Method Reel
  • Packaging Quantity 20000
3-350980-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Unmating Force Low
  • Wire/Cable Type Discrete Wire
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Crimp Area Plating Thickness .2
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 6.5
  • Contact Mating Area Plating Thickness 2.03
  • Contact Style Standard
  • Contact Mating Area Plating Material Finish Bright
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness 1.27 µm
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Wire Insulation Support With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 2.8
  • Mating Force Low Force
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With SL-156 Housings
  • Packaging Method Reel
  • Packaging Quantity 6000
  • Comment Recommended for 13 thru 24 position housings- any position acceptable.
281999-1 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Wire/Cable Type Discrete Wire
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Insulation Diameter 1.6
  • Packaging Method Reel
  • Packaging Quantity 20000