CAT-M1-ST814 Standard Circular Connectors  1
PRODUCT
  1. Connectors
  2. Standard Circular Connectors
  1. M12 STRAIGHT CRIMPED STRAIN RELIEF CAT-M1-ST814
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Circular Connector Type Plug
  • Shell Type Full Metal Shell
  • Product Type Connector Kit
  • Number of Positions 4
  • Number of Signal Positions 8
  • Contacts Preloaded No
  • Operating Voltage 50
  • Data Rate 1
  • Shell Plating Material Nickel
  • Shell Base Material Brass
  • Circular Connector Insulation Material Type Low Fire Hazard Thermoplastic
  • Hermetically Sealed Yes
  • Environmental Protection Type Elastomer Sealed
  • Weight 25
  • Environmental Protection Yes
  • Contact Current Rating (Max) .5
  • Circular Connector Contact Type Pin
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization Code A
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Wire Size 20
  • Accepts Wire Insulation Diameter Range 6.7
  • Operating Temperature Range -45 – 85
  • IP Water Sealing Level 7
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Shielded Yes
  • Durability Rating 250
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Field Serviceable Yes