3-5338556-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top
  • Shield Material Brass
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • Shield Plating Finish Bright
  • PCB Ground Tab Location -3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3.1
  • Connector Height 12.1
  • Operating Temperature Range -45 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 190
  • Packaging Method Box & Tray
  • Comment With insulation plate.
215876-1 RJ25 Connectors  1
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature Without
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.27
  • Connector Height 11.5
  • PCB Tail Length 3.2
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 800
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
215875-1 RJ22 Connectors  1
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Entry Location Side
  • Housing Material PBT GF
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2000
2-5338556-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Brass
  • Shield Plating Material Tin
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • Shield Plating Finish Bright
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3.1
  • Connector Height 12.1
  • Operating Temperature Range -45 – 70
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 190
  • Packaging Method Box & Tray
  • Comment Staggered side panel grounds so 2 connectors can be placed side by side
215877-1 RJ45 Connectors  1
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 11.5
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 1400
  • Packaging Method Reel
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
1-1705950-2 RJ14 Connectors  1
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness .15
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • PCB Tail Length 3.1
  • PCB Thickness (Recommended) 1.6
  • Connector Height 11.5
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 240
1825032-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Top
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Operating Function On None On
  • Terminals Connected 1-2, 2-3
  • Process Seal Material Silicone Rubber
  • Actuator Material PBT Basin
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1825031-1 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On None On
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
1-215877-3 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT Polyester
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 11.5
  • Operating Temperature Range -45 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 200
  • Packaging Method Box & Tray
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
1-1705951-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.57
  • PCB Tail Length 3
  • Connector Height 11.5
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 200
  • Packaging Method Box & Tray
3-215877-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Gray
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 11.5
  • Operating Temperature Range -45 – 70
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 1000
  • Packaging Method Loose Piece
  • Comment True positioning of the solder tines may be affected by bulk packaging.
1-215876-3 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature Without
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.27
  • Connector Height 11.5
  • PCB Tail Length 3.2
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 240
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
1825031-2 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Process Sealed
  • Actuator Style Side
  • Product Type Switch
  • Grade Instrumentation
  • Threaded Case Without
  • Switch Type Slide
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On Off On
  • Process Seal Material Silicone Rubber
  • Actuator Material PA 46
  • Actuator Color Yellow
  • Actuator Travel 2.2
  • Contact Base Material Phosphor Bronze
  • Switch Contact Plating Material Gold
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • PCB Mount Retention With
  • Mounting Angle Right Angle
  • Mounting Type Through Hole
  • Width 5
  • Actuator Length 2.8
  • PCB Tail Length 3.3
  • Length 9.5
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
1-1705950-1 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Tail Length 3.1
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 240
1-1705949-1 RJ22 Connectors
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Panel Stops
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Entry Location Side
  • Housing Material PBT GF
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 290
215876-2 RJ14 Connectors
  • Grounding Options None
  • Modular Jack & Plug Interface Type RJ14
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT GF
  • Centerline (Pitch) 1.02
  • PCB Tail Length 3.2
  • PCB Thickness (Recommended) 1.6
  • Connector Height 11.5
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
  • Comment On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening, tab notch down.
2-215876-3 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Low
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature Without
  • Entry Location Side
  • Housing Color Black
  • Housing Material PA 46
  • Centerline (Pitch) 1.27
  • Connector Height 11.5
  • PCB Tail Length 3.2
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Piece/Reel
  • Packaging Quantity 800
  • Comment True positioning of the solder tines may be affected by bulk packaging.
1705951-1 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Right Angle
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PBT
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3
  • Connector Height 11.5
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 700
  • Packaging Method Reel
1484882-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Operating Voltage 12000
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
1705950-1 RJ25 Connectors
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Keyed No
  • Profile Standard
  • Latch Orientation Standard - Latch Down
  • Contact Underplating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Connector Product Type Connector Assembly
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Entry Location Side
  • Housing Color Black
  • Housing Material PBT
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Tail Length 3.1
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Piece/Reel
  • Packaging Quantity 800