5406514-1 RJ25 Connectors  1
PRODUCT
  1. Connectors
  2. RJ25 Connectors
  1. MJ,RJ11,SMT,6/6,GRAY,22"REEL 5406514-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ25
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Status Indicator Type None
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Loaded Positions 6
  • Connector Profile Low
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment Without
  • Connector Mounting Type Board Mount
  • Panel Mount Feature With
  • Mating Entry Location Side
  • Housing Color Gray
  • Housing Material High Temperature Thermoplastic
  • Centerline (Pitch) 1.02
  • Connector Height 12.95
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 600
  • Comment Inward boardlocks