3240W101K Trimmer Potentiometers
  • Turn Type Multi-Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 10
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .25
  • Resistance 100
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
  • Temperature Coefficient ±100
3240W103K Trimmer Potentiometers
  • Turn Type Multi-Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 10
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 10K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
  • Temperature Coefficient ±100
3240W104K Trimmer Potentiometers
  • Turn Type Multi-Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 10
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 100K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
  • Temperature Coefficient ±100
3240W503K Trimmer Potentiometers
  • Turn Type Multi-Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 10
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 50K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 4.8 x 3.5 x 5.1
  • Temperature Coefficient ±100