170986-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Screw & Hole Thread Size 6-32 UNC-2A
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Stud
  • Jackscrew Type Fixed
  • Jackscrew Style Male
  • Jackscrew Finish Passivated
  • Jackscrew Material Stainless Steel
  • Length .812
  • Height .2197
  • For Use With Female Jackscrew Socket 170987-1
  • Packaging Method Bag/Box
  • Packaging Quantity 100
1-200874-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style Male
  • Jackscrew Material Stainless Steel
  • Width 5.6
  • Length 20.62
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Cylinder
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200875-7 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style Female
  • Jackscrew Plating Material Zinc
  • Jackscrew Material Stainless Steel
  • Width 5.6
  • Length 21.51
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Rod
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200389-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Center
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Width 5.58
  • Length 21.6
  • Height 5.58
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1565644-2 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 9.45
  • For Use With Dynamic D-3200, P/N 1-1565878-3
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment See drawing for additional product information.
179993-1 Rectangular Connector Hardware
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 7.5
  • Height 6.25
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
  • Comment See drawing for additional product information.
1-200833-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Width 5.58
  • Length 21.08
  • Height 5.58
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1-200835-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 5.58
  • Length 20.19
  • Height 5.58
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
202512-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 4.57
  • Length 20.45
  • Height 4.57
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100