202119-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Width 35.56
  • Length 78.74
  • Height 18.24
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
213283-2 Rectangular Connector Hardware
  • Product Type Accessory
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Hardware Type Screw Kit
  • For Use With Plug Housing
  • Packaging Method Bag
  • Packaging Quantity 1
201368-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Carbon Steel
  • Hardware Type Pin Hood
  • Width 36.12
  • Length 17.45
  • Height 72.26
  • For Use With 75-Position Standard & Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201389-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Female, Spirol Pin and Flat Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 30.48
  • Height 4.75
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
208211-4 Rectangular Connector Hardware
  • Product Type Accessory
  • Material Stainless Steel
  • Screw & Hole Thread Size SAE 6/32
  • Hardware Type Mounting Screw
  • Length 24.54
  • Height 5.08
  • For Use With Plug Housing
  • Packaging Method Package
  • Packaging Quantity 1
200867-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Non-Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 43.26
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201047-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 6.48
  • Length 20.19
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
1-200874-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style Male
  • Jackscrew Material Stainless Steel
  • Width 5.6
  • Length 20.62
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Cylinder
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200875-7 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style Female
  • Jackscrew Plating Material Zinc
  • Jackscrew Material Stainless Steel
  • Width 5.6
  • Length 21.51
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Rod
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
1565644-2 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 9.45
  • For Use With Dynamic D-3200, P/N 1-1565878-3
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment See drawing for additional product information.
900167-1 Rectangular Connector Hardware
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Material Carbon Steel
  • Hardware Type Mounting Screw
  • Length 10.3
  • Circuit Identification Feature Without
  • Packaging Method Bag
  • Packaging Quantity 2500
179993-1 Rectangular Connector Hardware
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 7.5
  • Height 6.25
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
  • Comment See drawing for additional product information.
200871-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Male
  • Jackscrew Finish Non-Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 43.26
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201414-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Non-Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 58.55
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
202383-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 11.05
  • For Use With 41-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
FXP-BS1 Rectangular Connector Hardware  1
  • Product Type Accessory
  • Hardware Type Bracket
  • Circuit Application Power
  • Packaging Method Box
FXP-BS2 Rectangular Connector Hardware  1
  • Product Type Accessory
  • Hardware Type Bracket
  • Circuit Application Power
  • Packaging Method Box