2291733-2 Rectangular Connector Hardware  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Accessory Color Black
  • Product Type Accessory
  • Strain Relief With
  • Number of Positions 4
  • Cable Exit Angle 180°
  • Color Black
  • Contact Current Rating (Max) 15
  • Hardware Type Strain Relief Clamp
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2291733-6 Rectangular Connector Hardware  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Accessory Color Black
  • Product Type Accessory
  • Strain Relief With
  • Number of Positions 12
  • Cable Exit Angle 180°
  • Color Black
  • Contact Current Rating (Max) 15
  • Hardware Type Strain Relief Clamp
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal