ACW0219-10.00-2(S155) Power Cable  1
  • Cable Type Power
  • Number of Strands 90
  • Number of Conductors 1
  • Voltage Rating 50
  • Insulation Material Radiation-Crosslinked Polyalkene
  • Wire Color RD
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4
  • Operating Temperature Range -40 – 150
ACW0219-10.00-0(S155) Power Cable  1
  • Cable Type Power
  • Number of Strands 90
  • Number of Conductors 1
  • Voltage Rating 50
  • Insulation Material Radiation-Crosslinked Polyalkene
  • Wire Color BK
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4
  • Operating Temperature Range -40 – 150
MPCB-16-0(UK) Power Cable  1
  • Cable Type Power
  • Number of Strands 133
  • Number of Conductors 1
  • Voltage Rating 600
  • Wire Color BK
  • Conductor Material Bare Copper
  • Wire Size 16
  • Wire Diameter 6.77
  • Conductor Diameter 5.75
  • Operating Temperature Range -40 – 150
ACW0219-10.00-0 Power Cable  1
  • Cable Type Power
  • Number of Strands 80
  • Number of Conductors 1
  • Voltage Rating 50
  • Insulation Material Radiation-Crosslinked Polyalkene
  • Wire Color BK
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4.5
  • Operating Temperature Range -40 – 150
ACW0219-10.00-1(S155) Power Cable  1
  • Cable Type Power
  • Number of Strands 80
  • Number of Conductors 1
  • Voltage Rating 50
  • Insulation Material Radiation-Crosslinked Polyalkene
  • Wire Color BN
  • Conductor Material Bare Copper
  • Wire Size 10
  • Wire Diameter 5.75
  • Conductor Diameter 4.5
  • Operating Temperature Range -40 – 150
MPCB-25.00-2 Power Cable  1
  • Cable Type Power
  • Number of Strands 196
  • Number of Conductors 1
  • Voltage Rating 600
  • Wire Color RD
  • Conductor Material Bare Copper
  • Wire Size 25
  • Wire Diameter 8.25
  • Conductor Diameter 7
  • Operating Temperature Range -40 – 150
MPCB-35.00-2 Power Cable  1
  • Cable Type Power
  • Number of Strands 1106
  • Number of Conductors 1
  • Voltage Rating 600
  • Wire Color RD
  • Conductor Material Bare Copper
  • Wire Size 35
  • Wire Diameter 9.43
  • Conductor Diameter 8.2
  • Operating Temperature Range -40 – 150