1825100-4 Push Button Switches
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 6.5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Seal Type Terminal Seal (Epoxy)
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating .4
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Printed Circuit
  • Screw & Hole Thread Size 1/4-40 UNS-2A
  • Push Button Switch Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Button Width 3.35
  • Actuator Length 4.32
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal