164SL522 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164SL522=SQ ILL PP 2NO&2NC 164SL522
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Square
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Push-On/Push-Off
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 2 NO & 2 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164TL22 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164TL22=RECT MOM ILLUM PB 2NO& 164TL22
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 2 NO & 2 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164TL522 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164TL522=RECT PP ILL PB 2NO&2N 164TL522
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Push-On/Push-Off
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 2 NO & 2 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164SL33 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164SL33=ILL SQ MOM PB W/3 NO&N 164SL33
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Square
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 3 NO & 3 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164EL11 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164EL11=RND MOM ILL PB INO&INC 164EL11
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64E(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164EL22 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164EL22=RND MOM ILL PB 2NO&2NC 164EL22
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 2 NO & 2 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64E(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164SL11 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164SL11=SQ MOM ILL PB 1NO&1NC 164SL11
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Square
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164SL22 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164SL22=SQ MOM ILL PB 2NO&2NC 164SL22
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Square
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 2 NO & 2 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164SL511 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164SL511=SQ ILL PP PB 1NO&1NC 164SL511
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Square
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Push-On/Push-Off
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64S(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164TL11 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164TL11=RECT ILLUM PB MOM INO 164TL11
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
165TL533 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 165TL533=OILTIGHT RECT MAINT I 165TL533
active
ANSI C29.1 ANSI C29.12 ANSI C29.13
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Push-On/Push-Off
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 3 NO & 3 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight Yes
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
164TL511 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 164TL511=RECT PP ILL PB INO&IN 164TL511
active
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Push-On/Push-Off
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight No
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.
165TL11 Push Button Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. 165TL11=OILTIGHT RECT MOM ILL 165TL11
active
ANSI C29.1 ANSI C29.12 ANSI C29.13
  • Dust Proof No
  • Push Button Switch Product Type Switch
  • Illuminated Yes
  • Actuator Style Rectangular
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Number of Actuators Single
  • Snap Action With
  • Tactile Yes
  • Operating Function Momentary
  • Ganged No
  • Push Button Switch Voltage Rating 250
  • Push Button Switch Voltage Rating 20
  • Push Button Switch Power Rating .4
  • Seal Type IP65
  • Contact Base Material Copper Alloy
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Gold
  • Type of Contact 1 NO & 1 NC
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Button Width 15
  • Oil-Tight Yes
  • For Use With Lens Model 64T(*) (where * equals (2) Red, (3) Orange, (4) Yellow, (5) Green, (6) Blue, or (9) White.
  • Comment Order Lamp Separately.