MDR-141-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .62
  • Coil Magnetic System Non-Latching
  • Coil Power Rating AC .15
  • Coil Voltage Rating 115
  • Contact Voltage Rating 115
  • Input Voltage 115
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Coil Power Rating 17
  • Contact Arrangement 24 Form C, 24PDT,24 C/O
  • Contact Current Rating (Max) 10
  • Contact Material Silver Cadmium Oxide
  • Contact Number of Poles 24
  • Terminal Type Screw Terminals
  • Relay Mounting Type Screw
  • Product Height 146.1
  • Base Dimensions 106.43 x 106.43
  • Operating Temperature Range 0 – 65
  • Packaging Method Carton & Box