CAT-CST Power Cable Terminations  1
GB/T 12706.4 IEC 60502-4
  • Technology Stress Cone
  • Cable Shield Style Tape
  • Insulation XLPE/EPR
  • Sheds per Phase 3
  • Termination Length 289
  • Shelf Life 2 Years
  • Number of Cores 1
  • Voltage Class ≤ 17.5
  • Cross-Section Range 25 – 35
  • Insulation Diameter 11.7 – 18
  • Shed Inside Diameter 38
  • Length (Installed) 1000
  • Operating Temperature Range -40 – 40
  • Application Type Indoor
  • Pollution Level (IEC 60815) II
  • Design Specification GB/T 12706.4
  • Product Availability China
EK5311-000 Power Cable Terminations  1
  • Technology Cold Applied
  • Cable Shield Style Wire
  • Insulation XLPE/EPR
  • Sheds per Phase 3
  • Compression Lug Included (Conductor) No
  • Shelf Life 2 Years
  • Product Family CSTI
  • Compression Lug Included (Shield) No
  • Number of Cores 1
  • Voltage Class ≤ 24
  • Mechanical Lug Included (M12, Conductor) Yes
  • Mechanical Lug Included (M16, Conductor) No
  • Cross-Section Range 25 – 95
  • Insulation Diameter 17.9 – 25
  • Shed Inside Diameter 49 – 75
  • Sheath Outside Diameter 34
  • Product Availability AMERICAS
  • Installation Instruction English