963720-1 Multiple Configuration PCB Connector Contacts
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Applied Pressure Standard
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 14
  • Wire Size 22 – 20
  • Wire Size .35 – .5
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Strip
963846-2 Multiple Configuration PCB Connector Contacts
  • Connector & Contact Terminates To Printed Circuit Board
  • Applied Pressure Standard
  • Contact Resistance 12
  • Dielectric Withstanding Voltage (Max) 1200
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Silver
  • Contact Orientation Straight
  • Contact Current Rating (Max) 5
  • Termination Post & Tail Length 3.1
  • Mating Entry Location Bottom
  • Operating Temperature Range -65 – 60
  • Packaging Method Box & Carton
963941-2 Multiple Configuration PCB Connector Contacts
  • Connector & Contact Terminates To Printed Circuit Board
  • Applied Pressure Standard
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Silver
  • Contact Orientation Straight
  • Contact Current Rating (Max) 5
  • Termination Post & Tail Length 3.1
  • Mating Entry Location Top
  • Packaging Method Reel